Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR10
Part #:XE1013
Catalog #:206UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | L: | 5.06 in |
| O: | 2 in | N: | 4.69 |
| K: | 2.5 in | C: | 6.38 in |
| B: | 5.5 | M: | 1.81 |
| V: | 2.08 in | F: | 2.88 |
| Y: | 1.76 in | D: | 2.28 |
| H: | 2.28 in | X: | 0.63 in |
| E: | 2.5 | G: | 1.44 |
| TAP Depth: | 0.61 in | U: | 0.625 in |
| I: | 3 in | A: | 3.75 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.06 in |
| T: | 1 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 10:1 |
| Reducer Style: | Standard | Key Sq.: | 0.1875 |
| Key Length: | 1.38 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1580 | Input Speed: | 1750 |
| Service Factor: | 1 | Series Code: | Raider |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.06 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Model Code: | 206U | Input HP @ 1750 RPM: | 2.24 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.000 in | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Assembly: | U-R |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345671 | Weight: | 25.00 LB |

