Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR20
Part #:XE1015
Catalog #:206UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | Y: | 1.76 in |
| B: | 5.5 | C: | 6.38 in |
| M: | 1.81 | L: | 5.06 in |
| V: | 2.08 in | X: | 0.63 in |
| K: | 2.5 in | O: | 2 in |
| H: | 2.28 in | D: | 2.28 |
| J: | 5 in | N: | 4.69 |
| TAP Depth: | 0.61 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| E: | 2.5 | I: | 3 in |
| T: | 1 | G: | 1.44 |
| A: | 3.75 |
Technical Specifications
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Key Length: | 1.38 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1980 |
| Efficiency: | 80 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 1.75 |
| Mounting Style: | No Base | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | U-R | Model Code: | 206U |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.33 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288345695 | Weight: | 25.00 LB |

