Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR30
Part #:XE1017
Catalog #:206UR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | B: | 5.5 |
| X: | 0.63 in | N: | 4.69 |
| J: | 5 in | D: | 2.28 |
| M: | 1.81 | Y: | 1.76 in |
| K: | 2.5 in | H: | 2.28 in |
| O: | 2 in | V: | 2.08 in |
| C: | 6.38 in | L: | 5.06 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| A: | 3.75 | E: | 2.5 |
| I: | 3 in | G: | 1.44 |
| TAP Depth: | 0.61 in | U: | 0.625 in |
| Center Distance (in): | 2.06 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 1.38 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Key Sq.: | 0.1875 | Thrust Rating - output shaft: | 2300 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output Key: | 1/4 X 1.75 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Model Code: | 206U | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Assembly: | U-R | Input RPM: | 1,750 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.94 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345701 | Weight: | 25.00 LB |

