Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR50
Part #:XE1019
Catalog #:206UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | L: | 5.06 in |
| V: | 2.08 in | M: | 1.81 |
| Y: | 1.76 in | F: | 2.88 |
| K: | 2.5 in | D: | 2.28 |
| C: | 6.38 in | O: | 2 in |
| B: | 5.5 | N: | 4.69 |
| X: | 0.63 in | H: | 2.28 in |
| Center Distance (in): | 2.06 in | T: | 1 |
| TAP Depth: | 0.61 in | G: | 1.44 |
| I: | 3 in | A: | 3.75 |
| E: | 2.5 | U: | 0.625 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Key Length: | 1.38 | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 50:1 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 2305 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 206 | Maximum Input HP: | 0.77 hp @ 1750 rpm |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 2.06 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | R | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.62 | Assembly: | U-R |
| Model Code: | 206U | Gear Type: | Worm |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345725 | Weight: | 25.00 LB |

