Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR5
Part #:XE1021
Catalog #:206ULR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 1.76 in | B: | 5.5 |
| J: | 5 in | D: | 2.28 |
| F: | 2.88 | V: | 2.29 in |
| H: | 2.28 in | M: | 1.81 |
| L: | 5.06 in | N: | 4.69 |
| C: | 6.38 in | X: | 0.63 in |
| O: | 2 in | K: | 2.5 in |
| TAP Depth: | 0.61 in | G: | 1.44 |
| Center Distance (in): | 2.06 in | I: | 3 in |
| E: | 2.5 | U: | 0.625 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| O*: | 2 in | A: | 3.75 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1265 |
| Key Sq.: | 0.1875 | Efficiency: | 80 |
| Reducer Style: | Standard | Key Length: | 1.38 |
| Ratio: | 5:1 | Shaft Seal Material: | Nitrile |
| Maximum Input HP: | 3.66 hp @ 1750 rpm | Manufacturer Reducer Size: | 206 |
| Input Style: | Solid Shaft | Mounting Style: | No Base |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Assembly: | U-LR |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | D |
| Output RPM: | 350 | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Model Code: | 206U |
| Input HP @ 1750 RPM: | 3.5 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
General Specifications
| UPC: | 662288345749 | Weight: | 25.37 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 12.00 IN |

