Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR10
Part #:XE1023
Catalog #:206ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | O: | 2 in |
| C: | 6.38 in | D: | 2.28 |
| Y: | 1.76 in | L: | 5.06 in |
| V: | 2.29 in | J: | 5 in |
| B: | 5.5 | H: | 2.28 in |
| F: | 2.88 | M: | 1.81 |
| N: | 4.69 | K: | 2.5 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| T: | 1 | TAP Depth: | 0.61 in |
| O*: | 2 in | H-Tap size: | 3/8 - 16 in |
| I: | 3 in | E: | 2.5 |
| U: | 0.625 in | A: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1580 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.000 in | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.24 | Mounting Style: | No Base |
| Assembly: | U-LR | Ratio Range: | 10:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| Model Code: | 206U | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345756 | Weight: | 25.45 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 11.60 IN |

