Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR15
Part #:XE1024
Catalog #:206ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.06 in | Y: | 1.76 in |
| H: | 2.28 in | N: | 4.69 |
| M: | 1.81 | C: | 6.38 in |
| F: | 2.88 | B: | 5.5 |
| O: | 2 in | D: | 2.28 |
| V: | 2.29 in | X: | 0.63 in |
| K: | 2.5 in | J: | 5 in |
| G: | 1.44 | TAP Depth: | 0.61 in |
| O*: | 2 in | E: | 2.5 |
| A: | 3.75 | U: | 0.625 in |
| I: | 3 in | Center Distance (in): | 2.06 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Key Sq.: | 0.1875 | Ratio: | 15:1 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Length: | 1.38 | Thrust Rating - output shaft: | 1820 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Output RPM: | 116.6 | Output Diameter (in): | 1.000 in |
| Assembly: | U-LR | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Model Code: | 206U |
| Ratio Range: | 15:1 | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 1.64 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | Raider |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345763 | Weight: | 25.00 LB |

