Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206ULR20
Part #:XE1025
Catalog #:206ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | O: | 2 in |
| Y: | 1.76 in | N: | 4.69 |
| L: | 5.06 in | J: | 5 in |
| F: | 2.88 | K: | 2.5 in |
| C: | 6.38 in | B: | 5.5 |
| D: | 2.28 | V: | 2.29 in |
| H: | 2.28 in | X: | 0.63 in |
| H-Tap size: | 3/8 - 16 in | O*: | 2 in |
| U: | 0.625 in | TAP Depth: | 0.61 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| G: | 1.44 | E: | 2.5 |
| I: | 3 in | A: | 3.75 |
Technical Specifications
| Thrust Rating - output shaft: | 1980 | Efficiency: | 80 |
| Reducer Style: | Standard | Key Length: | 1.38 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Product Type: | Worm Speed Reducer | Assembly: | U-LR |
| Output Shaft Assembly Code: | D | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 2.06 | Series Code: | Raider |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.33 | Output Diameter (in): | 1.000 in |
| Mounting Style: | No Base | Input Style: | Solid Shaft |
| Output RPM: | 87.5 | Input Diameter (in): | 0.625 in |
| Model Code: | 206U | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288345770 | Weight: | 25.00 LB |

