Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L15
Part #:XE1094
Catalog #:206Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.29 in | L: | 3.61 in |
| K: | 2.5 in | R: | 3.25 in |
| P: | 4.34 in | J: | 5 in |
| B: | 5.5 | F: | 2.88 |
| N: | 4.69 | O: | 2 in |
| M: | 7.07 | H: | 2.28 in |
| C: | 6.38 in | D: | 2.28 |
| BE: | 0.38 in | G: | 1.44 |
| H-Tap size: | 3/8 - 16 in | I: | 3 in |
| LQ: | 4.75 in | TAP Depth: | 0.61 in |
| AJ: | 5.88 | E: | 2.5 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.06 in | A: | 3.75 |
| BD: | 6.5 | T: | 1 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1820 | Mounting Style: | No Base |
| Center Distance (in): | 2.06 | Assembly: | Q-L |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.000 in |
| Model Code: | 206Q | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 1.75 |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Frame Size: | 56C | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 1.64 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346326 | Weight: | 29.00 LB |

