Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L20
Part #:XE1095
Catalog #:206Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | F: | 2.88 |
| L: | 3.61 in | N: | 4.69 |
| D: | 2.28 | O: | 2 in |
| K: | 2.5 in | R: | 3.25 in |
| P: | 4.34 in | B: | 5.5 |
| C: | 6.38 in | H: | 2.28 in |
| M: | 7.07 | V: | 2.29 in |
| BE: | 0.38 in | G: | 1.44 |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.61 in |
| E: | 2.5 | BD: | 6.5 |
| T: | 1 | AJ: | 5.88 |
| LQ: | 4.75 in | BF: | 0.41 |
| I: | 3 in | A: | 3.75 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 1980 | Series Code: | Raider |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Assembly: | Q-L |
| Output Diameter (in): | 1.000 in | Frame Size: | 56C |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | L |
| Model Code: | 206Q | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.33 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346333 | Weight: | 25.37 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.70 IN |

