Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L30
Part #:XE1097
Catalog #:206Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | B: | 5.5 |
| H: | 2.28 in | R: | 3.25 in |
| V: | 2.29 in | O: | 2 in |
| P: | 4.34 in | C: | 6.38 in |
| M: | 7.07 | L: | 3.61 in |
| F: | 2.88 | D: | 2.28 |
| K: | 2.5 in | N: | 4.69 |
| AK: | 4.5 | G: | 1.44 |
| I: | 3 in | AJ: | 5.88 |
| BE: | 0.38 in | A: | 3.75 |
| H-Tap size: | 3/8 - 16 in | LQ: | 4.75 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.61 in | BD: | 6.5 |
| E: | 2.5 | T: | 1 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2300 | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.94 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Output Diameter (in): | 1.000 in | Frame Size: | 56C |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Assembly: | Q-L |
| Input RPM: | 1,750 | Model Code: | 206Q |
| Output RPM: | 58.3 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Ratio Range: | 30:1 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346340 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

