Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56L40
Part #:XE1098
Catalog #:206Q56L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.69 | J: | 5 in |
| B: | 5.5 | H: | 2.28 in |
| V: | 2.29 in | C: | 6.38 in |
| R: | 3.25 in | D: | 2.28 |
| M: | 7.07 | O: | 2 in |
| L: | 3.61 in | K: | 2.5 in |
| F: | 2.88 | P: | 4.34 in |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 3 in | BD: | 6.5 |
| T: | 1 | A: | 3.75 |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.61 in | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | E: | 2.5 |
| LQ: | 4.75 in | G: | 1.44 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2305 | Center Distance (in): | 2.06 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Output RPM: | 43.7 | Mounting Style: | No Base |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Model Code: | 206Q | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.76 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Assembly: | Q-L | Frame Size: | 56C |
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346357 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

