Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R10
Part #:XE1103
Catalog #:206Q56R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | C: | 6.38 in |
| K: | 2.5 in | L: | 3.61 in |
| R: | 3.25 in | M: | 7.07 |
| B: | 5.5 | V: | 2.29 in |
| O: | 2 in | H: | 2.28 in |
| F: | 2.88 | N: | 4.69 |
| P: | 4.34 in | J: | 5 in |
| BD: | 6.5 | I: | 3 in |
| T: | 1 | LQ: | 4.75 in |
| AJ: | 5.88 | TAP Depth: | 0.61 in |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | A: | 3.75 |
| AK: | 4.5 | BF: | 0.41 |
| G: | 1.44 | E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1580 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Assembly: | Q-R |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Model Code: | 206Q |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Output RPM: | 175 | Frame Size: | 56C |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 2.24 |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346395 | Weight: | 29.00 LB |

