Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R25
Part #:XE1106
Catalog #:206Q56R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | J: | 4.46 in |
| H: | 2.28 in | C: | 5 in |
| D: | 2.88 | N: | 4.68 |
| V: | 2.29 in | R: | 3.25 in |
| F: | 1.44 | P: | 4.34 in |
| M: | 7.07 | L: | 3.61 in |
| B: | 3.81 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16x3/32 |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Maximum Input HP: | 1.33 hp @ 1750 rpm | Manufacturer Reducer Size: | 206 |
| Service Factor: | 1 | Frame Size: | 56C |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | Raider | Input HP @ 1750 RPM: | 1.33 |
| Ratio Range: | 25:1 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.06 |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684282 | Weight: | 29.00 LB |

