Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R30
Part #:XE1107
Catalog #:206Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | K: | 2.5 in |
| M: | 7.07 | B: | 5.5 |
| F: | 2.88 | P: | 4.34 in |
| N: | 4.69 | V: | 2.29 in |
| J: | 5 in | H: | 2.28 in |
| L: | 3.61 in | R: | 3.25 in |
| O: | 2 in | C: | 6.38 in |
| Center Distance (in): | 2.06 in | T: | 1 |
| E: | 2.5 | BF: | 0.41 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| G: | 1.44 | BE: | 0.38 in |
| TAP Depth: | 0.61 in | A: | 3.75 |
| LQ: | 4.75 in | I: | 3 in |
| AJ: | 5.88 | BD: | 6.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 2300 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Frame Size: | 56C | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.94 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 1.75 | Assembly: | Q-R |
| Product Type: | Worm Speed Reducer | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | R | Series Code: | Raider |
| Model Code: | 206Q | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.000 in | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Torque Rating (in-lb): | 968 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346425 | Weight: | 29.00 LB |

