Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R40
Part #:XE1108
Catalog #:206Q56R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | V: | 2.29 in |
| L: | 3.61 in | J: | 5 in |
| M: | 7.07 | N: | 4.69 |
| F: | 2.88 | K: | 2.5 in |
| C: | 6.38 in | B: | 5.5 |
| H: | 2.28 in | R: | 3.25 in |
| D: | 2.28 | P: | 4.34 in |
| BE: | 0.38 in | BD: | 6.5 |
| I: | 3 in | AK: | 4.5 |
| Center Distance (in): | 2.06 in | A: | 3.75 |
| G: | 1.44 | AJ: | 5.88 |
| E: | 2.5 | LQ: | 4.75 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| TAP Depth: | 0.61 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 40:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2305 | Motor Frame Size: | 56C |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Model Code: | 206Q | Mounting Style: | No Base |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 X 1.75 |
| Output Diameter (in): | 1.000 in | Product Type: | Worm Speed Reducer |
| Assembly: | Q-R | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.7 |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 0.76 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346432 | Weight: | 29.00 LB |

