Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R50
Part #:XE1109
Catalog #:206Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | B: | 5.5 |
| V: | 2.29 in | L: | 3.61 in |
| N: | 4.69 | R: | 3.25 in |
| J: | 5 in | C: | 6.38 in |
| M: | 7.07 | O: | 2 in |
| P: | 4.34 in | D: | 2.28 |
| H: | 2.28 in | K: | 2.5 in |
| TAP Depth: | 0.61 in | I: | 3 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| AJ: | 5.88 | T: | 1 |
| E: | 2.5 | BF: | 0.41 |
| LQ: | 4.75 in | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | BD: | 6.5 |
| AK: | 4.5 | A: | 3.75 |
Technical Specifications
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Assembly: | Q-R |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Series Code: | Raider | Center Distance (in): | 2.06 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.62 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 50:1 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 206Q | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346449 | Weight: | 29.00 LB |

