Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56R60
Part #:XE1110
Catalog #:206Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.69 | M: | 7.07 |
| R: | 3.25 in | D: | 2.28 |
| K: | 2.5 in | H: | 2.28 in |
| F: | 2.88 | J: | 5 in |
| P: | 4.34 in | L: | 3.61 in |
| O: | 2 in | C: | 6.38 in |
| B: | 5.5 | V: | 2.29 in |
| T: | 1 | I: | 3 in |
| E: | 2.5 | AK: | 4.5 |
| LQ: | 4.75 in | G: | 1.44 |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.61 in |
| A: | 3.75 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2305 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Ratio: | 60:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio Range: | 60:1 |
| Output RPM: | 29.1 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Model Code: | 206Q | Series Code: | Raider |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 0.52 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Assembly: | Q-R | Output Key: | 1/4 X 1.75 |
| Service Factor: | 1 | Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346456 | Weight: | 29.00 LB |

