Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56LR5
Part #:XE1111
Catalog #:206Q56LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.5 | P: | 4.34 in |
| H: | 2.28 in | O: | 2 in |
| F: | 2.88 | D: | 2.28 |
| N: | 4.69 | R: | 3.25 in |
| J: | 5 in | M: | 7.07 |
| K: | 2.5 in | V: | 2.29 in |
| L: | 3.61 in | C: | 6.38 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| AK: | 4.5 | T: | 1 |
| LQ: | 4.75 in | TAP Depth: | 0.61 in |
| O*: | 2 in | BE: | 0.38 in |
| AJ: | 5.88 | E: | 2.5 |
| G: | 1.44 | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 | I: | 3 in |
| A: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1265 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.625 in |
| Model Code: | 206Q | Mounting Style: | No Base |
| Series Code: | Raider | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 3.5 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
| Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346463 | Weight: | 29.00 LB |

