Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56LR20
Part #:XE1115
Catalog #:206Q56LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | M: | 7.07 |
| O: | 2 in | L: | 3.61 in |
| P: | 4.34 in | B: | 5.5 |
| H: | 2.28 in | D: | 2.28 |
| C: | 6.38 in | N: | 4.69 |
| K: | 2.5 in | F: | 2.88 |
| R: | 3.25 in | V: | 2.29 in |
| AJ: | 5.88 | A: | 3.75 |
| BE: | 0.38 in | LQ: | 4.75 in |
| BD: | 6.5 | E: | 2.5 |
| G: | 1.44 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.61 in |
| T: | 1 | O*: | 2 in |
| I: | 3 in |
Technical Specifications
| Ratio: | 20:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1980 | Assembly: | Q-LR |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Model Code: | 206Q |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.33 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346494 | Weight: | 27.19 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 11.30 IN |

