Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56LR50
Part #:XE1119
Catalog #:206Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | K: | 2.5 in |
| P: | 4.34 in | L: | 3.61 in |
| R: | 3.25 in | F: | 2.88 |
| H: | 2.28 in | J: | 5 in |
| D: | 2.28 | V: | 2.29 in |
| N: | 4.69 | B: | 5.5 |
| M: | 7.07 | O: | 2 in |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| I: | 3 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | LQ: | 4.75 in |
| E: | 2.5 | BD: | 6.5 |
| AJ: | 5.88 | T: | 1 |
| A: | 3.75 | G: | 1.44 |
| TAP Depth: | 0.61 in | BE: | 0.38 in |
| O*: | 2 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2305 | Ratio: | 50:1 |
| Reducer Style: | Standard | Mounting Style: | No Base |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 0.62 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output RPM: | 35 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Assembly: | Q-LR |
| Model Code: | 206Q | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346524 | Weight: | 29.00 LB |

