Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56LR60
Part #:XE1120
Catalog #:206Q56LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | L: | 3.61 in |
| M: | 7.07 | R: | 3.25 in |
| H: | 2.28 in | C: | 6.38 in |
| J: | 5 in | B: | 5.5 |
| D: | 2.28 | N: | 4.69 |
| P: | 4.34 in | F: | 2.88 |
| V: | 2.29 in | K: | 2.5 in |
| AK: | 4.5 | A: | 3.75 |
| AJ: | 5.88 | TAP Depth: | 0.61 in |
| Center Distance (in): | 2.06 in | I: | 3 in |
| O*: | 2 in | H-Tap size: | 3/8 - 16 in |
| T: | 1 | G: | 1.44 |
| LQ: | 4.75 in | BF: | 0.41 |
| BD: | 6.5 | BE: | 0.38 in |
| E: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2305 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.06 | Assembly: | Q-LR |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Input HP @ 1750 RPM: | 0.52 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Model Code: | 206Q |
| Output Shaft Assembly Code: | D | Output RPM: | 29.1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.000 in | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346531 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

