Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140L5
Part #:XE1121
Catalog #:206Q140L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.29 in | R: | 3.25 in |
| O: | 2 in | B: | 5.5 |
| L: | 3.61 in | J: | 5 in |
| F: | 2.88 | M: | 7.07 |
| H: | 2.28 in | P: | 4.34 in |
| N: | 4.69 | K: | 2.5 in |
| D: | 2.28 | C: | 6.38 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| LQ: | 4.75 in | TAP Depth: | 0.61 in |
| AK: | 4.5 | A: | 3.75 |
| BF: | 0.41 | G: | 1.44 |
| BD: | 6.5 | E: | 2.5 |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| I: | 3 in | AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1265 |
| Input Bore (C Face): | 0.875 | Manufacturer Reducer Size: | 206 |
| Maximum Input HP: | 3.66 hp @ 1750 rpm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 3.5 | Assembly: | Q-L |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 206Q | Center Distance (in): | 2.06 |
| Frame Size: | 140TC | Output RPM: | 350 |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 1.75 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Mounting Style: | No Base |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346548 | Weight: | 29.00 LB |

