Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140L15
Part #:XE1124
Catalog #:206Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.34 in | O: | 2 in |
| M: | 7.07 | V: | 2.29 in |
| R: | 3.25 in | C: | 6.38 in |
| F: | 2.88 | L: | 3.61 in |
| B: | 5.5 | H: | 2.28 in |
| J: | 5 in | N: | 4.69 |
| K: | 2.5 in | D: | 2.28 |
| E: | 2.5 | AK: | 4.5 |
| BD: | 6.5 | BE: | 0.38 in |
| TAP Depth: | 0.61 in | LQ: | 4.75 in |
| Center Distance (in): | 2.06 in | AJ: | 5.88 |
| H-Tap size: | 3/8 - 16 in | I: | 3 in |
| G: | 1.44 | BF: | 0.41 |
| A: | 3.75 | T: | 1 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 15:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1820 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.000 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.64 | Ratio Range: | 15:1 |
| Series Code: | Raider | Model Code: | 206Q |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 116.6 | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Output Key: | 1/4 X 1.75 |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346562 | Weight: | 29.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 13.00 IN |

