Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140L20
Part #:XE1125
Catalog #:206Q140L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | J: | 5 in |
| B: | 5.5 | H: | 2.28 in |
| P: | 4.34 in | M: | 7.07 |
| N: | 4.69 | F: | 2.88 |
| V: | 2.29 in | K: | 2.5 in |
| C: | 6.38 in | D: | 2.28 |
| O: | 2 in | R: | 3.25 in |
| LQ: | 4.75 in | AJ: | 5.88 |
| I: | 3 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.44 |
| TAP Depth: | 0.61 in | A: | 3.75 |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| BD: | 6.5 | E: | 2.5 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1980 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Series Code: | Raider |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 1.75 |
| Model Code: | 206Q | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.33 | Ratio Range: | 20:1 |
| Assembly: | Q-L | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346579 | Weight: | 29.00 LB |

