Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140R15
Part #:XE1134
Catalog #:206Q140R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | P: | 4.34 in |
| L: | 3.61 in | N: | 4.69 |
| C: | 6.38 in | R: | 3.25 in |
| O: | 2 in | F: | 2.88 |
| J: | 5 in | B: | 5.5 |
| V: | 2.29 in | H: | 2.28 in |
| M: | 7.07 | D: | 2.28 |
| T: | 1 | TAP Depth: | 0.61 in |
| BF: | 0.41 | LQ: | 4.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | E: | 2.5 |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| H-Tap size: | 3/8 - 16 in | A: | 3.75 |
| G: | 1.44 | I: | 3 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 15:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1820 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Input HP @ 1750 RPM: | 1.64 |
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Output Diameter (in): | 1.000 in | Frame Size: | 140TC |
| Mounting Style: | No Base | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | R | Model Code: | 206Q |
| Input Style: | C-Face Quill | Output RPM: | 116.6 |
| Assembly: | Q-R | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | Raider |
| Ratio Range: | 15:1 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346647 | Weight: | 29.00 LB |

