Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140R20
Part #:XE1135
Catalog #:206Q140R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | C: | 6.38 in |
| O: | 2 in | H: | 2.28 in |
| R: | 3.25 in | P: | 4.34 in |
| N: | 4.69 | L: | 3.61 in |
| V: | 2.29 in | B: | 5.5 |
| J: | 5 in | D: | 2.28 |
| F: | 2.88 | M: | 7.07 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| G: | 1.44 | AK: | 4.5 |
| BE: | 0.38 in | E: | 2.5 |
| LQ: | 4.75 in | A: | 3.75 |
| T: | 1 | I: | 3 in |
| BD: | 6.5 | AJ: | 5.88 |
| TAP Depth: | 0.61 in | Center Distance (in): | 2.06 in |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Ratio: | 20:1 | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1980 |
| Motor Frame Size: | 140TC | Assembly: | Q-R |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.33 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Series Code: | Raider | Output Diameter (in): | 1.000 in |
| Ratio Range: | 20:1 | Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Model Code: | 206Q |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346654 | Weight: | 29.00 LB |

