Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140R25
Part #:XE1136
Catalog #:206Q140R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | R: | 3.25 in |
| K: | 6.38 in | V: | 2.29 in |
| L: | 3.61 in | F: | 1.44 |
| B: | 3.81 | N: | 4.68 |
| P: | 4.34 in | J: | 4.46 in |
| D: | 2.88 | H: | 2.28 in |
| M: | 7.07 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 1.38 |
| Manufacturer Reducer Size: | 206 | Maximum Input HP: | 1.33 hp @ 1750 rpm |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Frame Size: | 140TC | Gear Type: | Worm |
| Mounting Style: | No Base | Center Distance (in): | 2.06 |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.33 | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662288684312 | Weight: | 30.53 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.40 IN |

