Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140LR5
Part #:XE1141
Catalog #:206Q140LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | M: | 7.07 |
| K: | 2.5 in | V: | 2.29 in |
| D: | 2.28 | F: | 2.88 |
| B: | 5.5 | N: | 4.69 |
| H: | 2.28 in | O: | 2 in |
| R: | 3.25 in | P: | 4.34 in |
| L: | 3.61 in | J: | 5 in |
| T: | 1 | E: | 2.5 |
| O*: | 2 in | Center Distance (in): | 2.06 in |
| BF: | 0.41 | TAP Depth: | 0.61 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| A: | 3.75 | BE: | 0.38 in |
| BD: | 6.5 | AJ: | 5.88 |
| LQ: | 4.75 in | I: | 3 in |
| G: | 1.44 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 1265 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Reducer Style: | Standard | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Model Code: | 206Q |
| Input Diameter (in): | 0.875 in | Mounting Style: | No Base |
| Series Code: | Raider | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 3.5 |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Frame Size: | 140TC | Output Key: | 1/4 X 1.75 |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 913 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 614 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288346708 | Weight: | 29.00 LB |

