Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140LR15
Part #:XE1144
Catalog #:206Q140LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | V: | 2.29 in |
| L: | 3.61 in | R: | 3.25 in |
| N: | 4.69 | M: | 7.07 |
| P: | 4.34 in | D: | 2.28 |
| F: | 2.88 | J: | 5 in |
| K: | 2.5 in | O: | 2 in |
| B: | 5.5 | C: | 6.38 in |
| LQ: | 4.75 in | A: | 3.75 |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| BF: | 0.41 | TAP Depth: | 0.61 in |
| T: | 1 | O*: | 2 in |
| I: | 3 in | E: | 2.5 |
| BD: | 6.5 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| AJ: | 5.88 |
Technical Specifications
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1820 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Series Code: | Raider |
| Output Diameter (in): | 1.000 in | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Center Distance (in): | 2.06 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.64 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Assembly: | Q-LR | Output RPM: | 116.6 |
| Ratio Range: | 15:1 | Model Code: | 206Q |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346722 | Weight: | 29.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 12.00 IN |

