Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140LR20
Part #:XE1145
Catalog #:206Q140LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | H: | 2.28 in |
| B: | 5.5 | C: | 6.38 in |
| O: | 2 in | P: | 4.34 in |
| M: | 7.07 | F: | 2.88 |
| V: | 2.29 in | N: | 4.69 |
| J: | 5 in | R: | 3.25 in |
| K: | 2.5 in | D: | 2.28 |
| BD: | 6.5 | TAP Depth: | 0.61 in |
| BE: | 0.38 in | O*: | 2 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| H-Tap size: | 3/8 - 16 in | I: | 3 in |
| G: | 1.44 | AJ: | 5.88 |
| T: | 1 | E: | 2.5 |
| AK: | 4.5 | A: | 3.75 |
| LQ: | 4.75 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1980 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.33 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Center Distance (in): | 2.06 |
| Model Code: | 206Q | Series Code: | Raider |
| Output RPM: | 87.5 | Output Diameter (in): | 1.000 in |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Frame Size: | 140TC |
| Assembly: | Q-LR | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb |
General Specifications
| UPC: | 662288346739 | Weight: | 29.00 LB |

