Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140LR25
Part #:XE1146
Catalog #:206Q140LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | F: | 1.44 |
| N: | 4.68 | V: | 2.29 in |
| H: | 2.28 in | K: | 6.38 in |
| J: | 4.46 in | P: | 4.34 in |
| M: | 7.07 | D: | 2.88 |
| B: | 3.81 | C: | 5 in |
| R: | 3.25 in | E: | 2.5 |
| A: | 5.8 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 1.38 |
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Manufacturer Reducer Size: | 206 | Maximum Input HP: | 1.33 hp @ 1750 rpm |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Product Type: | Worm Speed Reducer | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.33 |
| Series Code: | Raider | Service Factor: | 1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684329 | Weight: | 29.00 LB |

