Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH10 107
Part #:XE1153
Catalog #:206UH10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | J: | 4.82 in |
| Y: | 1.76 in | N: | 3 |
| C: | 5 in | L: | 3.61 in |
| M: | 6 | F: | 1.44 |
| K: | 6.38 in | X: | 0.63 in |
| O: | 7.72 in | D: | 2.88 |
| B: | 3.81 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.188 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 898 | Efficiency: | 80 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Output Diameter (in): | 1.438 in | Input Style: | Shaft |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 2.46 | Input Keyway: | 0.19 in |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346784 | Weight: | 26.00 LB |

