Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH15 107
Part #:XE1154
Catalog #:206UH15 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 1.76 in | X: | 0.63 in |
| K: | 6.38 in | D: | 2.88 |
| H: | 2.28 in | B: | 3.81 |
| F: | 1.44 | J: | 4.82 in |
| M: | 6 | L: | 3.61 in |
| N: | 3 | O: | 7.72 in |
| C: | 5 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.188 | Ratio: | 15:1 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1099 | Reducer Style: | Standard |
| Efficiency: | 80 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Shaft |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.89 | Mounting Style: | Shaft Mt |
| Series Code: | Raider | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
General Specifications
| UPC: | 662288346791 | Weight: | 26.00 LB |

