Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH60 107
Part #:XE1160
Catalog #:206UH60 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.61 in | X: | 0.63 in |
| D: | 2.88 | F: | 1.44 |
| K: | 6.38 in | C: | 5 in |
| J: | 4.82 in | O: | 7.72 in |
| M: | 6 | B: | 3.81 |
| H: | 2.28 in | Y: | 1.76 in |
| N: | 3 | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 60:1 |
| Key Sq.: | 0.188 | Thrust Rating - output shaft: | 1144 |
| Efficiency: | 80 | Key Length: | 1.38 |
| Reducer Style: | Standard | Maximum Input HP: | 0.67 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 206 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.67 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Gear Type: | Worm | Mounting Style: | Shaft Mt |
| Center Distance (in): | 2.06 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346845 | Weight: | 26.00 LB |

