Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H20 107
Part #:XE1165
Catalog #:206Q56H20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.46 in | H: | 2.28 in |
| D: | 2.88 | R: | 3.25 in |
| L: | 3.61 in | F: | 1.44 |
| K: | 6.38 in | N: | 3 |
| C: | 5 in | B: | 3.81 |
| P: | 4.34 in | M: | 6 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 20:1 |
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Center Distance (in): | 2.06 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Frame Size: | 56C | Mounting Style: | Shaft Mt |
| Series Code: | Raider | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.58 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346883 | Weight: | 25.54 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 11.60 IN |

