Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H25 107
Part #:XE1166
Catalog #:206Q56H25 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3 | F: | 1.44 |
| D: | 2.88 | J: | 4.46 in |
| P: | 4.34 in | B: | 3.81 |
| L: | 3.61 in | K: | 6.38 in |
| H: | 2.28 in | M: | 6 |
| R: | 3.25 in | C: | 5 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Ratio: | 25:1 | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Ratio Range: | 25:1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.33 | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.438 in | Series Code: | Raider |
| Frame Size: | 56C | Mounting Style: | Shaft Mt |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 985 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 662288685692 | Weight: | 30.00 LB |

