Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H50 107
Part #:XE1169
Catalog #:206Q56H50 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | R: | 3.25 in |
| B: | 3.81 | H: | 2.28 in |
| D: | 2.88 | P: | 4.34 in |
| C: | 5 in | N: | 3 |
| M: | 6 | L: | 3.61 in |
| J: | 4.46 in | F: | 1.44 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Efficiency: | 80 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Frame Size: | 56C |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.77 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |
| Output Torque Rating (in-lb): | 970 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346913 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

