Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q56H60 107
Part #:XE1170
Catalog #:206Q56H60 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.44 | D: | 2.88 |
| L: | 3.61 in | K: | 6.38 in |
| C: | 5 in | H: | 2.28 in |
| J: | 4.46 in | P: | 4.34 in |
| B: | 3.81 | N: | 3 |
| R: | 3.25 in | M: | 6 |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Ratio Range: | 60:1 | Frame Size: | 56C |
| Gear Type: | Worm | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Mounting Style: | Shaft Mt |
| Input HP @ 1750 RPM: | 0.67 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 940 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| UPC: | 662288346920 | Weight: | 25.44 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 11.50 IN |

