Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H10 107
Part #:XE1173
Catalog #:206Q140H10 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.46 in | B: | 3.81 |
| L: | 3.61 in | H: | 2.28 in |
| N: | 3 | M: | 6 |
| K: | 6.38 in | R: | 3.25 in |
| F: | 1.44 | P: | 4.34 in |
| C: | 5 in | D: | 2.88 |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 898 |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.46 |
| Series Code: | Raider | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 805 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
General Specifications
| UPC: | 662288346944 | Weight: | 25.47 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.80 IN |

