Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H15 107
Part #:XE1174
Catalog #:206Q140H15 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.28 in | R: | 3.25 in |
| K: | 6.38 in | N: | 3 |
| P: | 4.34 in | D: | 2.88 |
| F: | 1.44 | M: | 6 |
| J: | 4.46 in | B: | 3.81 |
| L: | 3.61 in | C: | 5 in |
| A: | 5.8 | E: | 2.5 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1099 |
| Input Bore (C Face): | 0.875 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.89 | Mounting Style: | Shaft Mt |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
General Specifications
| UPC: | 662288346951 | Weight: | 30.00 LB |

