Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206Q140H20 107
Part #:XE1175
Catalog #:206Q140H20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | C: | 5 in |
| M: | 6 | B: | 3.81 |
| F: | 1.44 | J: | 4.46 in |
| R: | 3.25 in | D: | 2.88 |
| H: | 2.28 in | L: | 3.61 in |
| N: | 3 | P: | 4.34 in |
| E: | 2.5 | A: | 5.8 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 1144 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | Raider | Service Factor: | 1 |
| Mounting Style: | Shaft Mt | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Center Distance (in): | 2.06 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.58 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346968 | Weight: | 30.00 LB |

