Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL30
Part #:XF1007
Catalog #:237UL30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | C: | 6.94 in |
| K: | 2.5 in | V: | 2.66 in |
| L: | 5.44 in | X: | 0.75 in |
| N: | 5.08 | F: | 2.88 |
| M: | 1.94 | H: | 2.5 in |
| B: | 6.13 | O: | 2.37 in |
| D: | 2.5 | J: | 5 in |
| U: | 0.75 in | I: | 3.56 in |
| A: | 4.06 | G: | 1.44 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.37 in |
| TAP Depth: | 0.6 in | T: | 1.125 |
| E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 2305 |
| Key Length: | 1.63 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Ratio: | 30:1 | Key Sq.: | 0.1875 |
| Input HP @ 1750 RPM: | 1.45 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.31 in |
| Ratio Range: | 30:1 | Mounting Style: | No Base |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Model Code: | 237U | Output Key: | 1/4 X 1.75 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Assembly: | U-L |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288348689 | Weight: | 40.00 LB |

