Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL40
Part #:XF1008
Catalog #:237UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | B: | 6.13 |
| N: | 5.08 | C: | 6.94 in |
| H: | 2.5 in | M: | 1.94 |
| J: | 5 in | V: | 2.66 in |
| Y: | 2.38 in | F: | 2.88 |
| X: | 0.75 in | K: | 2.5 in |
| O: | 2.37 in | L: | 5.44 in |
| TAP Depth: | 0.6 in | H-Tap size: | 3/8 - 16 in |
| E: | 2.5 | T: | 1.125 |
| U: | 0.75 in | Center Distance (in): | 2.37 in |
| A: | 4.06 | I: | 3.56 in |
| G: | 1.44 |
Technical Specifications
| Efficiency: | 80 | Key Length: | 1.63 |
| Key Sq.: | 0.1875 | Reducer Style: | Standard |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 2305 | Ratio: | 40:1 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.75 in |
| Model Code: | 237U | Assembly: | U-L |
| Output RPM: | 43.7 | Output Shaft Assembly Code: | L |
| Output Key: | 1/4 X 1.75 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.125 in |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.14 |
| Input Keyway: | 3/16 X 1.31 in | Mounting Style: | No Base |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288348696 | Weight: | 40.00 LB |

