Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL60
Part #:XF1010
Catalog #:237UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.44 in | J: | 5 in |
| M: | 1.94 | F: | 2.88 |
| D: | 2.5 | Y: | 2.38 in |
| H: | 2.5 in | C: | 6.94 in |
| V: | 2.66 in | N: | 5.08 |
| B: | 6.13 | K: | 2.5 in |
| O: | 2.37 in | X: | 0.75 in |
| G: | 1.44 | U: | 0.75 in |
| A: | 4.06 | I: | 3.56 in |
| E: | 2.5 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.37 in |
| TAP Depth: | 0.6 in |
Technical Specifications
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Length: | 1.63 | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2305 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.38 | Input Keyway: | 3/16 X 1.31 in |
| Service Factor: | 1 | Output RPM: | 29.1 |
| Assembly: | U-L | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Model Code: | 237U | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.76 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288348719 | Weight: | 40.00 LB |

