Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR5
Part #:XF1011
Catalog #:237UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.5 in | F: | 2.88 |
| B: | 6.13 | V: | 2.44 in |
| C: | 6.94 in | K: | 2.5 in |
| D: | 2.5 | J: | 5 in |
| M: | 1.94 | O: | 2.37 in |
| L: | 5.44 in | Y: | 2.38 in |
| N: | 5.08 | X: | 0.75 in |
| Center Distance (in): | 2.37 in | U: | 0.75 in |
| T: | 1.125 | G: | 1.44 |
| H-Tap size: | 3/8 - 16 in | A: | 4.06 |
| E: | 2.5 | TAP Depth: | 0.6 in |
| I: | 3.56 in |
Technical Specifications
| Key Length: | 1.63 | Thrust Rating - output shaft: | 1379 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Ratio: | 5:1 | Key Sq.: | 0.1875 |
| Maximum Input HP: | 5.32 hp @ 1750 rpm | Manufacturer Reducer Size: | 237 |
| Output Diameter (in): | 1.125 in | Output RPM: | 350 |
| Input Diameter (in): | 0.75 in | Mounting Style: | No Base |
| Series Code: | Raider | Assembly: | U-R |
| Input Keyway: | 3/16 X 1.31 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 5.11 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Model Code: | 237U |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 898 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288348726 | Weight: | 31.35 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 11.60 IN |

