Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR20
Part #:XF1015
Catalog #:237UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.94 | L: | 5.44 in |
| J: | 5 in | C: | 6.94 in |
| Y: | 2.38 in | O: | 2.37 in |
| H: | 2.5 in | F: | 2.88 |
| V: | 2.44 in | D: | 2.5 |
| B: | 6.13 | X: | 0.75 in |
| K: | 2.5 in | N: | 5.08 |
| Center Distance (in): | 2.37 in | T: | 1.125 |
| A: | 4.06 | I: | 3.56 in |
| G: | 1.44 | TAP Depth: | 0.6 in |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.1875 | Ratio: | 20:1 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2179 | Reducer Style: | Standard |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Center Distance (in): | 2.38 | Model Code: | 237U |
| Reducer: | Worm - Right Angle | Assembly: | U-R |
| Input HP @ 1750 RPM: | 1.99 | Output Key: | 1/4 X 1.75 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.31 in |
| Output Diameter (in): | 1.125 in | Mounting Style: | No Base |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1421 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288348757 | Weight: | 40.00 LB |

