Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR40
Part #:XF1018
Catalog #:237UR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | H: | 2.5 in |
| V: | 2.44 in | N: | 5.08 |
| J: | 5 in | B: | 6.13 |
| D: | 2.5 | X: | 0.75 in |
| Y: | 2.38 in | M: | 1.94 |
| L: | 5.44 in | O: | 2.37 in |
| F: | 2.88 | K: | 2.5 in |
| E: | 2.5 | G: | 1.44 |
| T: | 1.125 | TAP Depth: | 0.6 in |
| A: | 4.06 | U: | 0.75 in |
| Center Distance (in): | 2.37 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.56 in |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.1875 |
| Thrust Rating - output shaft: | 2305 | Ratio: | 40:1 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Length: | 1.63 | Input Speed: | 1750 |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.31 in | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Assembly: | U-R | Mounting Style: | No Base |
| Model Code: | 237U | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.14 |
| Output Diameter (in): | 1.125 in | Series Code: | Raider |
| Output RPM: | 43.7 | Service Factor: | 1 |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288348771 | Weight: | 40.00 LB |

