Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UR60
Part #:XF1020
Catalog #:237UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | F: | 2.88 |
| N: | 5.08 | B: | 6.13 |
| X: | 0.75 in | H: | 2.5 in |
| O: | 2.37 in | L: | 5.44 in |
| D: | 2.5 | J: | 5 in |
| V: | 2.44 in | Y: | 2.38 in |
| M: | 1.94 | C: | 6.94 in |
| T: | 1.125 | E: | 2.5 |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.6 in | I: | 3.56 in |
| G: | 1.44 | A: | 4.06 |
| Center Distance (in): | 2.37 in |
Technical Specifications
| Key Length: | 1.63 | Input Speed: | 1750 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2305 |
| Product Type: | Worm Speed Reducer | Assembly: | U-R |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.38 |
| Gear Type: | Worm | Mounting Style: | No Base |
| Output Shaft Assembly Code: | R | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.76 | Input Diameter (in): | 0.75 in |
| Model Code: | 237U | Series Code: | Raider |
| Input Keyway: | 3/16 X 1.31 in | Output Key: | 1/4 X 1.75 |
| Output RPM: | 29.1 | Service Factor: | 1 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1418 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288348795 | Weight: | 40.00 LB |

