Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237ULR30
Part #:XF1027
Catalog #:237ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | V: | 2.66 in |
| H: | 2.5 in | B: | 6.13 |
| L: | 5.44 in | O: | 2.37 in |
| M: | 1.94 | J: | 5 in |
| K: | 2.5 in | F: | 2.88 |
| C: | 6.94 in | D: | 2.5 |
| Y: | 2.38 in | N: | 5.08 |
| E: | 2.5 | O*: | 2.37 in |
| U: | 0.75 in | Center Distance (in): | 2.37 in |
| T: | 1.125 | TAP Depth: | 0.6 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| A: | 4.06 | I: | 3.56 in |
Technical Specifications
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Key Length: | 1.63 | Shaft Seal Material: | Nitrile |
| Ratio: | 30:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Reducer Style: | Standard |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Model Code: | 237U | Assembly: | U-LR |
| Input Keyway: | 3/16 X 1.31 in | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Key: | 1/4 X 1.75 |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.45 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.75 in |
| Series Code: | Raider | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288348849 | Weight: | 40.00 LB |

